RIVKLE® Hydraulic/pneumatic setting tool

- pressure controlled
Product group: Tools | Product type: P2007
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23615601000/00
Art.no.: 23615601000/00
RIVKLE® P2007 pneumatic/hydraulic setting tool.

Versatile and flexible tool with good ergonomic characteristics.

This force-controlled setting tool is used to set RIVKLE® Standard blind rivet nuts made of aluminium (M5–M12), steel (M4–M10) and stainless steel (M3–M8).

Delivery scope:
• Basic tool
• Operating instructions
• Practical case for storage and transport

Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.

Properties:
• Weight: 2.2 kg
• Maximum setting force: 21 kN
• Maximum stroke: 7 mm
• Required air pressure: 5.5–6.5 bar
• Air consumption: 8 litres

Alternative force-controlled pneumatic/hydraulic setting tools:
• P1007 - for smaller sizes
• P3007 - for large sizes

Note:
To process RIVKLE® PN blind rivet nuts, you need a setting tool with an amplified stroke:
• RIVKLE® P2007 PN (maximum stroke 14 mm, maximum setting force 14.5 kN)
• RIVKLE® P3007 PN (maximum stroke 14 mm, maximum setting force 25 kN)
Diameter (d):
M 4 - M 10
ECLASS 7.1:
21040706
Range of application:
M 4 - M 10
Weight g:
2200
Packaging unit (pcs.):
1
Product group:
Tools
Product type:
P2007
Operating instructions: RIVKLE® P1007 - RIVKLE® P2007 - RIVKLE® P2007 PN
PDF
ENG
10/2021
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
RIVKLE®: Power hand tools for RIVKLE® blind rivet nuts and studs
PDF
ENG
2366/19-V1-EN (BOF)
Specific notice for: RIVKLE® P1007 - RIVKLE® P2007 - RIVKLE® P2007 PN - RIVKLE® P3007 - RIVKLE® P3007 PN
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024