Menu
Only for professionals

RIVKLE® Battery tool
Product type: B2007 | Packingunit: 1 pcs.

For further information please contact us.
Item no.: 23616701000/00

Description

Read on Hide
Typ B2007 Item no.: 23616701000/00
RIVKLE® B2007 battery tool with 2 batteries.

Versatile and flexible battery tool with good ergonomic characteristics.

This setting tool is used to set RIVKLE® Standard blind rivet nuts made of aluminium (M4–M10), steel (M3–M10) and stainless steel (M3–M10).

Delivery scope:
• Basic tool
• 2 batteries
• Charger
• Operating instructions
• Practical case for storage and transport

Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.

Properties:
• Weight: 2.1 kg (tool) + 2 x 0.3 kg ( 2 batteries)
• Maximum setting force: 22 KN
• Maximum stroke: 7 mm
• Battery: Lithium-ion 14.4 V/2.6 Ah

technical details

Read on Hide
Diameter (d) M 3 - M 10
Power 14,4V 2,6AH - Li-Ion
Product type B2007
Range of application M 3 - M 10
Weight g 2600

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
RIVKLE®: Blind rivet nuts and studs English 2307/21-V1-EN (BOF) 4.87 MB / PDF
Data sheet: Technical information and dimensions of the product English 08/2021 186.07 KB / PDF
RIVKLE® B2007: The RIVKLE® Battery tool English 2363/19-V1-EN (BOF) 555.70 KB / PDF
Product Guide: Fastening and assembly technology English 1190/22-V1-EN (WBH) 936.46 KB / PDF
RIVKLE®: Power hand tools for RIVKLE® blind rivet nuts and studs English 2366/19-V1-EN (BOF) 2.38 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.