Menu
Only for professionals

RIVKLE® Hand operated setting tool
Product type: BRK10 | Packingunit: 1 pcs.

For further information please contact us.
Item no.: 23512000000/00

Description

Read on Hide
Typ BRK10 Item no.: 23512000000/00
RIVKLE® BRK 10 manual lever type setting tool

The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M5–M10), steel (M5–M8) and stainless steel (M5–M10).

Delivery scope:
• Tool
• Threaded mandrels and anvils (M5–M10)

Weight: 1.9 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a drill mandrel. Riveting through optimum lever action. Easy-to-use quick stroke adjustment.

technical details

Read on Hide
Diameter (d) M 5 - M 10
Product type BRK10
Range of application M 5 - M 10
Weight g 1900

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 01/2021 131.01 KB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF
RIVKLE®: Blind rivet nuts and studs English 2307 19-V1 7.23 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.