Menu
Only for professionals

RIVKLE® Standard blind rivet nuts
Material: Steel zinc-plated | Hole geometry: Cylindrical | Body form: Plain | Head shape: Countersunk head | End type: Open

Description

Read on Hide
Item no.: 23311060090/00
Thread as per ISO 6H (ISO 68-1).
Corrosion resistance min. 400 hours against red rust in salt spray test (according to ISO 9227).

RIVKLE® blind rivet nuts create internal threads on thin-walled components.

Advantages:
• Stable thread on thin-walled components
• Installation with one-sided accessibility ("blind"), also on hollow sections
• Easy to process in metals, plastics any many other components
• Repeated screwing
• No rework, even on already coated parts

For hollow bodies, profiles, housings or components with only one-sided accessibility, setting a blind rivet nut is often the only possible solution.

technical details

Read on Hide
B 11,7
Clamping range (e min - e max) 6,50 – 9,00
Cr(VI) Note Cr(VI)-free
D+0,1 9
Diameter (d) M 6
Drilling diameter d 9
E max. 0,1
e max. 9
e min. 6,5
f 1,5
Head shape Countersunk head
Hole geometry Cylindrical
L2 11,4
Length (l) 21,8
Material Steel
S S = 10.4 - e
Surface zinc-plated

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2019 141.47 KB / PDF
RIVKLE®: Blind rivet nuts and studs English 2307 19-V1 7.23 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.