RIVKLE® Fork

for studs & force >18 kN (M8 & M10)
Product group: Accessories | Product type: B2007
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23616600304/00
Art.no.: 23616600304/00
For blind rivet studs and riveting forces > 18 kN (M8 & M10).
Diameter (d):
M 10
ECLASS 7.1:
21040706
Packaging unit (pcs.):
1
Product type:
Mandrel
Product group:
Accessories
Product type:
B2007

Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE® B2007: The RIVKLE® Battery tool
PDF
ENG
2363/19-V1-EN (BOF)
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)