DIN 1471
similar to ISO 8744

Taper grooved pins

Material: Stainless steel 1.4305 | Installation method: Rivet / press in | Product group: Miscellaneous
Diameter (d)
2
3
4
5
6
8
Length (l)
8
10
12
16
18
20
25
30
35
40
45
50
60
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to ISO 8744 | DIN standard has been withdrawn
DIN 1471 | stainless steel | 1.4305 | Cr(VI) - free

Note: similar to ISO 8744 | DIN standard has been withdrawn
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel 1.4305
Installation method:
Rivet / press in
Product group:
Miscellaneous
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024