SEAL LOCK® seal nut

metrical fine pitch, material sealling ring: Polyamid 11, type: ISO 4759 Product class A, low version
Flange/washer: with flange | Thread type: Metric fine thread | Head shape: Hexagon head with collar | Force application: Hexagon head | Material: Steel 8 | Installation method: Screw into place with tool | Surface: phosphated | Product group: Nuts
Diameter (d)
M 10x1
M 12x1
M 12x1.5
M 14x1.5
Packaging unit (pcs.)
800
1300
1800
For further information please contact us.
Cr(VI)-free
Material version:
8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Thread type:
Metric fine thread
Head shape:
Hexagon head with collar
Force application:
Hexagon head
Material:
Steel 8
Installation method:
Screw into place with tool
Surface:
phosphated
Product type:
with seal
Product group:
Nuts
RoHS conformal:
Material:
Steel
Product Guide: 360° Joining Technology
PDF
ENG
1190/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
SEAL LOCK®: Sealing nuts for high-strength screw joints
PDF
ENG
0500/18-V1-02